IESNA:LM-63-2002
[TEST]P1647257
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-835-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 80CRI 3500K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24857.4
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
4172.1 4184.6 4302.4 4416.6 4504.1 4554.1 4520.2 4357.7 4132.8 3929.3 3700.8 3466.9 3261.6 3063.4 2813.5 
2583.2 2320.8 2054.8 1797.7 1508.5 1251.4 1012.2 817.6 690.9 617.7 571.3 526.6 469.5 416.0 357.0 292.8 226.7 151.7 92.8 
33.9 0.0 0.0 
4172.1 4181.0 4300.6 4414.8 4502.3 4559.5 4530.9 4366.6 4152.4 3952.5 3722.2 3483.0 3283.0 3081.3 2845.6 
2601.1 2344.0 2088.7 1819.1 1517.4 1263.9 1024.7 826.6 694.5 619.5 571.3 526.6 471.3 417.7 364.2 301.7 235.6 155.3 94.6 
32.1 0.0 0.0 
4172.1 4172.1 4281.0 4398.8 4498.8 4568.4 4575.5 4454.1 4247.0 4052.5 3850.7 3609.7 3399.1 3208.0 2988.5 
2751.0 2504.7 2242.2 1972.7 1676.3 1388.9 1124.7 894.4 740.9 640.9 589.1 539.1 480.2 430.2 373.1 312.4 248.1 166.0 98.2 
30.3 0.0 0.0 
4172.1 4198.8 4297.0 4427.3 4539.8 4643.4 4711.2 4661.2 4536.2 4372.0 4177.4 3957.8 3738.3 3522.2 3315.2 
3081.3 2831.4 2561.8 2274.4 1965.5 1637.0 1322.8 1049.7 835.5 699.8 623.0 567.7 510.6 449.9 394.5 333.8 267.8 189.2 
112.5 39.3 1.8 0.0 
4172.1 4193.5 4279.2 4413.1 4543.4 4680.8 4814.7 4889.7 4877.2 4793.3 4648.7 4459.5 4252.4 4032.8 3825.7 
3607.9 3358.0 3088.4 2779.6 2460.0 2069.1 1710.2 1346.1 1051.5 830.1 689.1 603.4 542.7 476.7 410.6 344.5 274.9 201.7 
117.8 46.4 3.6 0.0 
4172.1 4195.3 4266.7 4398.8 4548.7 4716.6 4895.1 5075.4 5200.3 5232.5 5207.5 5161.1 5068.2 4925.4 4736.2 
4522.0 4297.0 4022.1 3693.6 3327.7 2893.8 2399.3 1908.4 1471.0 1122.9 864.0 705.2 589.1 508.8 433.8 353.5 285.6 
208.9 125.0 53.6 3.6 0.0 
4172.1 4206.0 4264.9 4382.7 4541.6 4725.5 4929.0 5130.7 5348.5 5568.1 5755.6 5903.7 6025.1 6134.0 6212.6 
6219.7 6151.9 5971.6 5682.4 5268.2 4752.3 4113.1 3358.0 2592.1 1899.5 1396.0 1047.9 794.4 621.3 507.0 417.7 319.6 
235.6 153.5 71.4 7.1 0.0 
4172.1 4198.8 4247.0 4347.0 4480.9 4675.5 4887.9 5105.7 5339.6 5591.3 5860.9 6157.2 6473.2 6844.5 7276.6 
7724.6 8142.4 8540.5 8922.5 9263.5 9463.5 9417.0 9001.1 8019.2 6455.4 4636.2 2990.2 2022.7 1394.3 903.3 644.5 
465.9 317.8 194.6 98.2 14.3 0.0 
4172.1 4186.3 4232.8 4313.1 4422.0 4577.3 4761.2 4964.7 5186.1 5387.8 5616.3 5841.2 6100.1 6483.9 7008.8 
7672.9 8369.1 9252.8 10302.5 11455.8 12925.0 14415.7 16070.6 17805.8 19603.5 20894.2 21528.0 20212.3 14712.0 
8560.1 4118.5 1972.7 856.9 408.8 178.5 42.8 0.0 
4172.1 4164.9 4209.5 4279.2 4380.9 4518.4 4663.0 4845.1 5002.2 5159.3 5339.6 5464.6 5605.6 5868.0 6255.4 
6748.1 7255.1 7842.5 8735.1 9916.9 11529.0 13530.2 16143.7 19478.5 23650.6 28190.4 31985.8 33035.5 27513.8 
17698.7 8968.9 3975.7 1596.0 1813.8 1246.1 465.9 0.0 
4172.1 4195.3 4241.7 4314.9 4416.6 4561.2 4711.2 4891.5 5057.5 5203.9 5380.7 5493.1 5628.8 5868.0 6257.2 
6751.7 7235.5 7794.3 8665.5 9797.3 11321.9 13228.5 15493.9 18411.0 22186.7 26735.5 31662.7 34670.8 31000.4 
20492.5 10213.2 4286.3 1581.7 2079.8 1394.3 319.6 0.0 
4172.1 4186.3 4234.5 4307.7 4409.5 4548.7 4700.5 4882.6 5054.0 5211.1 5382.4 5500.3 5635.9 5882.3 6278.6 
6778.5 7244.4 7828.2 8715.4 9822.3 11377.2 13271.3 15647.5 18589.5 22472.4 27088.9 31834.0 34636.8 30679.0 
20290.8 10099.0 4209.5 1587.1 2122.6 1374.6 280.3 0.0 
4172.1 4166.7 4222.0 4297.0 4413.1 4566.6 4732.6 4930.8 5130.7 5309.2 5521.7 5675.2 5859.1 6162.6 6607.1 
7187.3 7747.9 8497.6 9547.4 10859.5 12767.9 15163.7 18032.5 21747.6 25691.1 29272.3 31535.9 31057.5 25166.3 
16375.8 8601.2 3829.3 1413.9 1387.1 985.4 330.3 0.0 
4172.1 4191.7 4263.1 4368.4 4498.8 4688.0 4907.6 5150.4 5407.4 5677.0 5991.2 6307.2 6655.3 7087.3 7694.3 
8370.9 9129.6 10007.9 11029.1 12135.9 13323.1 14606.7 15958.1 17259.5 18389.6 19092.9 18757.3 16181.2 10606.0 5639.5 
2890.3 1347.8 637.3 312.4 141.0 42.8 0.0 
4172.1 4209.5 4293.5 4427.3 4575.5 4773.7 5016.5 5280.7 5577.0 5893.0 6192.9 6500.0 6833.8 7187.3 7581.8 
7937.1 8244.1 8510.1 8765.4 8917.2 8890.4 8569.1 7880.0 6719.6 5221.8 3556.2 2329.7 1617.4 1183.6 821.2 592.7 
430.2 294.6 183.9 94.6 17.9 0.0 
4172.1 4248.8 4350.6 4486.3 4654.1 4854.0 5103.9 5355.7 5586.0 5777.0 5968.0 6125.1 6221.5 6251.8 6228.6 
6164.4 6034.0 5819.8 5500.3 5014.7 4472.0 3895.4 3167.0 2381.5 1704.9 1281.8 972.9 771.2 624.8 521.3 433.8 330.3 
244.6 160.7 80.3 10.7 0.0 
4172.1 4263.1 4372.0 4511.3 4679.1 4889.7 5086.1 5241.4 5328.9 5368.2 5352.1 5261.0 5127.2 4961.1 4779.0 
4579.1 4332.7 4038.2 3675.8 3293.7 2840.3 2324.4 1779.9 1358.6 1039.0 828.3 703.4 617.7 540.9 460.6 369.5 298.1 
221.4 142.8 60.7 5.4 0.0 
4172.1 4266.7 4386.3 4523.7 4684.4 4850.4 4970.1 4998.6 4986.1 4909.4 4748.7 4541.6 4320.2 4107.8 3906.1 
3666.8 3436.5 3177.7 2852.8 2485.0 2070.9 1613.8 1267.5 976.5 806.9 710.5 637.3 574.8 499.9 423.1 353.5 283.9 212.4 
130.3 53.6 5.4 0.0 
4172.1 4254.2 4377.4 4516.6 4663.0 4771.9 4793.3 4734.4 4614.8 4445.2 4234.5 4004.2 3790.0 3582.9 3340.1 
3136.6 2924.2 2661.8 2342.2 2004.8 1603.1 1258.6 992.6 819.4 731.9 664.1 612.3 551.6 467.7 410.6 348.1 283.9 205.3 
125.0 50.0 1.8 0.0 
4172.1 4254.2 4382.7 4518.4 4645.1 4698.7 4648.7 4532.7 4361.3 4154.2 3904.3 3675.8 3463.3 3242.0 3015.2 
2811.7 2592.1 2317.2 2015.5 1678.1 1330.0 1055.1 853.3 753.4 680.2 633.8 585.6 507.0 449.9 389.2 330.3 264.2 189.2 
116.0 44.6 0.0 0.0 
4172.1 4232.8 4368.4 4500.5 4613.0 4643.4 4566.6 4422.0 4225.6 3995.3 3741.8 3522.2 3297.3 3075.9 2859.9 
2654.6 2426.1 2167.3 1862.0 1504.9 1205.0 965.8 799.8 721.2 658.7 621.3 573.1 496.3 439.2 378.5 316.0 248.1 169.6 107.1 
39.3 0.0 0.0 
4172.1 4236.3 4372.0 4505.9 4614.8 4636.2 4550.5 4400.6 4197.1 3970.3 3724.0 3497.2 3279.4 3050.9 2834.9 
2640.3 2394.0 2128.0 1831.6 1490.7 1185.4 949.7 792.6 719.4 657.0 619.5 573.1 496.3 437.4 376.7 312.4 241.0 158.9 100.0 
35.7 0.0 0.0 
